Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contatto e Assistenza

Prodotti
Settori Industriali e Soluzioni
Servizi
Azienda
Sensors
AR0135

All cameras with OnSemi sensor AR0135

Description

The AR0135 sensor from OnSemi is a monochrome CMOS image sensor with a resolution of 1.2 megapixel. It has a Pipelined / Global shutter in optical 1/3 format and a pixel size of 3.75 µm.

Technical features

  • Manufacturer
    OnSemi
  • Sensor name
    AR0135
  • Structure of the device
    CMOS
  • Image size
    1/3
  • Number of effective pixels
    960 (H) x 1280 (W)
  • Pixel size
    3.75 µm
  • ADC resolution / output
    10 bit -> 16 bit

Products

Product FPS* Exposure time Power
Consumption [W]
SNR [dB] DNR[dB] Spectral
Sensitivity
EMVA 1288

BVS CA-IGC-0012VC

24.6 / 24.6 / 24.6 10 µs - 1 s 1.5 62.0 38.1 -

BVS CA-IGC-0012VG

24.6 / 24.6 / 24.6 10 µs - 1 s 1.5 61.5 37.9 -

BVS CA-MLC-0012VC

24.6 / 24.6 / 24.6 10 µs - 1 s 1.5 - - -

BVS CA-MLC-0012VG

24.6 / 24.6 / 24.6 10 µs - 1 s 1.5 - - -
* Streaming / Burst Mode / Max. Streaming depending on sensor either with 2x2 binning or decimation (horizontal x vertical)

OnSemi Megapixel vs. maximum frame rate diagram

Megapixel (MP)
Maximum sensor frame rate (FPS)