Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Gama de productos
Sectores y Soluciones
Empresa
Servicio y asistencia
Sensors
IMX287

All cameras with Sony sensor IMX287

Description

The IMX287 sensor from Sony of the Pregius family is a monochrome CMOS image sensor with a resolution of 0.4 megapixel. It has a Global in optical 1/2.9 format and a pixel size of 6.9 µm.

Technical features

  • Manufacturer
    Sony
  • Sensor name
    IMX287
  • Structure of the device
    CMOS
  • Image size
    1/2.9
  • Number of effective pixels
    544 (H) x 728 (W)
  • Pixel size
    6.9 µm
  • ADC resolution / output
    12 bit -> 12 bit

Products

Product FPS* Exposure time Power
Consumption [W]
SNR [dB] DNR[dB] Spectral
Sensitivity
EMVA 1288

BVS CA-SF5-0004FC

436.9 / 436.9 / 436.9 18 µs - 20 s 3.2 - - -

BVS CA-SF5-0004FG

436.9 / 436.9 / 436.9 18 µs - 20 s 3.2 - - -

BVS CA-GX0-0004FC

299.8 / 436.9 / 436.9 18 µs - 20 s 3.6 74.0 43.1

BVS CA-GX0-0004FG

299.8 / 436.9 / 436.9 18 µs - 20 s 3.6 74.0 43.3

BVS CA-SF2-0004FC

436.9 / 436.9 / 436.9 18 µs - 20 s 3.2 74.1 43.2

BVS CA-SF2-0004FG

436.9 / 436.9 / 436.9 18 µs - 20 s 3.2 74.2 43.3
* Streaming / Burst Mode / Max. Streaming depending on sensor either with 2x2 binning or decimation (horizontal x vertical)

Sony Megapixel vs. maximum frame rate diagram

Megapixel (MP)
Maximum sensor frame rate (FPS)

Tiene alguna pregunta o sugerencia? Estamos a su disposición.

Tiene varias formas de ponerse en contacto con nosotros. Esperamos poder ayudarle.


Balluff S.L.

Parque Empresarial
Vallsolana Garden
Camí de Can Camps,
17-19 Edif. Kibo Oficina 1 F
08174 Sant Cugat del Valles

Llame a
+34 93 5441313

E-Mail
[email protected]