Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company

RFID Handhelds Base Devices

RFID-Handhelds

Available in:

4 versions

The base device of the RFID handheld series is frequency-independent and can communicate with all RFID technologies offered by Balluff, just like Balluff's BIS V evaluation unit. It is a portable companion to those devices.

The "Mobile BIS V" is an RFID handheld reader with an Android operating system. It behaves like an RFID evaluation unit by controlling the connected head modules and read/write heads. A large display with touchscreen is used for visualization and easy operation. Optionally, reading visual codes via the camera or the 1D/2D scanner can be enabled. Apps for data processing are already pre-installed on the handheld reader, both for HF, LF and UHF applications.

Charging cradles for storing and charging devices and batteries are provided, as well as a matching power supply with country-specific plugs.

Features

  • Frequency-independent mobile handheld Mobile BIS V reader
  • Modular design for individual hardware combinations for Balluff's BIS M, BIS C, BIS L and BIS U RFID series
  • 5" touch screen for optimal visualization of data carrier contents
  • Android operating system: Android™ Industrial+
  • Available interfaces: WLAN, Bluetooth
  • User-friendly apps for LF, HF and UHF with a wide range of functions
  • Option to read visual 1D/2D available

Availability

4 versions

Order code Price Order Code Dimension Operating system Additional features
Actions

BIS01FW

BIS V-830-3-011-B-001
31590.49 DKK BIS01FW 82 x 28 x 174 mm Android™ 9.0* Integrated barcode scanner: 1D and 2D short-range scanner integrated in the housing (scanner buttons on the side), Integrated camera: 5 MP autofocus camera with lighting

BIS01H2

BIS V-830-3-011-B-002
33725.02 DKK BIS01H2 82 x 28 x 174 mm Android™ 9.0* Integrated barcode scanner: 1D and 2D short-range scanner integrated in the housing (scanner buttons on the side), Integrated camera: 5 MP autofocus camera with lighting, Integrated HF-RFID reader: NFC reader 13.56 MHz

BAM0421

BAM MD-IS-001-0005
4268.99 DKK BAM0421 200 x 82 x 138 mm

BIS01FU

BIS V-830-3-011-B-000
23052.52 DKK BIS01FU 82 x 28 x 174 mm Android™ 9.0*

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff ApS

Niels Jernes Vej 10
9220 Aalborg Øst

Please contact us:
[email protected]

Telephone:
+45 7023 4929