Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BIS01H2

RFID-Handhelds Base Devices

Typecode:

BIS V-830-3-011-B-002

Loading...
Product group
RFID Mobile Devices
Principle of operation
Handheld
Operating system
Android™ 9.0*
Processor
NXP i.MX8M mini
4x Cortex A53 (4x 1,8 GHz)
1x Cortex M4 (1x 400 MHz)
Working memory
2 GB RAM
Data storage
16 GB Flash
Display
5" TFT color display with LED backlight
1280 x 720 pixels, 400 cd/m²
Capacitive touch
Surface hardness 7H
Battery type
Lithium-ion accu
Interface 01
WLAN
Interface 02
Bluetooth
Operating voltage Ub
3.8 VDC Battery pack
Function indicator
Progress indicator, LED
IP rating
IP65
Approval/Conformity
CE
UKCA
cCSAus
FCC (Radio)
IC (Radio)
WEEE
Additional features
Integrated barcode scanner: 1D and 2D short-range scanner integrated in the housing (scanner buttons on the side)
Integrated camera: 5 MP autofocus camera with lighting
Integrated HF-RFID reader: NFC reader 13.56 MHz
Technical documentation
  • Datasheet

  • Disposal

Mandatory accessories

HF-Accessories  (13.56 MHz)

LF-Accessories  (70/ 455 kHz)

UHF-Accessories (860…960 MHz)

Basic Devices

ECLASS 10.1
27-28-04-92
ECLASS 11.0
27-28-04-92
ECLASS 5.1.4
27-28-04-90
ECLASS 6.2
27-28-04-90
ECLASS 8.1
27-28-04-90
ECLASS 9.0
27-28-04-92
ECLASS 9.1
27-28-04-92

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff ApS

Niels Jernes Vej 10
9220 Aalborg Øst

Please contact us:
[email protected]

Telephone:
+45 7023 4929