Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company

Optical windows

Photoelectric sensors

Available in:

2 Series

Our BOW optical windows are useful when objects need to be scanned, not just at specific points, but over an area. Their multitude of parallel beams enable them to detect objects within a wide window. At the same time, our optical windows ensure uniform resolution at every point within the frame.

Optical windows from Balluff are available in dynamic and static variants. The dynamic version only recognizes moving objects within the active area without being influenced by feeder devices. They're ideal for scanning and counting quickly-moving, jumbled items.

Features

  • Uniformly high resolution over the whole area of the frame
  • Detection of small parts with a diameter of up to 0.8 mm
  • Robust metal housing with M8 standard plug connector
  • Adjustable sensitivity and output signal length
  • Dynamic and static variants
  • Modular construction kit with numerous frame sizes

2 Series

Series Active window (PL x AL) Light type Interface Smallest part typ.
Actions

BOW A

Optical window sensor with static output for congestion control
80 × 80 mm, 120 × 80 mm, 120 × 160 mm, 160 × 160 mm, 40 × 80 mm, 40 × 160 mm, 80 × 160 mm, 160 × 80 mm Infrared NPN, PNP 1.50 mm, 1.0 mm dynamic, 1.00 mm, 1.20 mm, 1.2 mm dynamic, 1.5 mm dynamic

BOW B

Optical window sensor with dynamic output for falling objects
40 × 40 mm, 40 × 120 mm, 80 × 40 mm, 80 × 80 mm, 80 × 120 mm, 120 × 80 mm, 120 × 120 mm, 120 × 160 mm, 160 × 160 mm, 160 × 200 mm, 200 × 120 mm, 200 × 160 mm, 200 × 200 mm, 240 × 200 mm, 240 × 240 mm, 280 × 280 mm, 320 × 320 mm, 360 × 360 mm, 400 × 360 mm, 400 × 400 mm Infrared NPN, PNP 2.0 mm (resolution "High"), 4.0 mm (resolution "High")

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff ApS

Niels Jernes Vej 10
9220 Aalborg Øst

Please contact us:
[email protected]

Telephone:
+45 7023 4929