- Inductive single position limit switches
- Mechanical multiple position limit switches
- Mechanical multiple position limit switches for extended temperature range
- Mechanical multiple position limit switches with interchangeable plunger unit
- Mechanical multiple position limit switches with positive opening
- Mechanical multiple position limit switches with safety switch positions
- Mechanical single position limit switches
- Mechanical single position limit switches for extended temperature range
- Mechanical single position limit switches with positive opening
- Mechanical single position limit switches with safety switch positions
Inductive multiple position limit switches
Cam switches
Available in:
95 versions
Our inductive multiple position limit switches combine the advantages of an inductive sensor with those of our mechanical housing-based line of products. The advantages received include their robust housings and a reliable inductive switching element for the switching function. As a result, you benefit from compact configurations and high switching distances. This enables non-contacting and, therefore, wear-free operation.
The coordinated transmission frequencies of the inductive switching elements allow for a tight sequential arrangement. Since the switching elements are equipped with LEDs, you can immediately recognize each switching function on the housing cover.
Features
- Reliable inductive active principle LED function indicator for each switch position
- Compact configuration
- Mechanical housing normed to the fixing mass is useable
- Long switching distance
- Non-contacting, and so free from wear
- Tight sequential arrangement possible by coordinated transmission of switching frequencies
- IP67 degree of protection: resistant to aggressive cooling lubricants
Availability
95 versions
Order code | Price | Switch positions, number | Plunger style | Version | Connection type | Switch position spacing | Actions |
---|---|---|---|---|---|---|---|
BNS038ZBNS 816-B03-PA-12-602-11 |
2997.73 DKK | 3 | Inductive | Screw terminal | 12 mm | ||
BNS039KBNS 816-B04-PA-12-602-11 |
3754.17 DKK | 4 | Inductive | Screw terminal | 12 mm | ||
BNS03A3BNS 816-B05-PA-12-602-11 |
4520.91 DKK | 5 | Inductive | Screw terminal | 12 mm | ||
BNS03EABNS 816-B02-PA-12-610-11 |
2458.97 DKK | 2 | Inductive | Screw terminal | 12 mm | ||
BNS03ELBNS 816-B02-THA-16-613-11 |
2714.25 DKK | 2 | Inductive | Screw terminal | 16 mm | ||
BNS03F8BNS 816-B03-PA-12-610-11 |
3357.15 DKK | 3 | Inductive | Screw terminal | 12 mm | ||
BNS03H5BNS 816-B04-PA-12-610-11 |
4256.23 DKK | 4 | Inductive | Screw terminal | 12 mm | ||
BES02MUBES 517-312-Y-RK |
1305.5 DKK | Screw terminals | |||||
BES02MTBES 517-311-Y-RK |
1305.5 DKK | Screw terminals | |||||
BES02N1BES 517-560-H-RK |
760.77 DKK | Screw terminals |
Edit columns
Please select which columns should be displayed.