Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company

Incremental encoders

Encoders

Available in:

18 versions

Incremental encoders are mainly used for speed monitoring of machines and individual machine parts. Previously defined values serve as a reference value for all subsequent measurements. The more pulses that are output as a signal, the more precise and high-resolution measurements can be made.

Properties and advantages of the incremental encoder

  • High-resolution angle measurement
  • High shaft load up to 500 N
  • High protection classes up to IP69K
  • Corrosion-resistant design with stainless steel housing
  • Available interfaces, among others: ABZ, sin/cos, TTL, HTL
  • Optical technology for precise, high-resolution measurements or magnetic technology for use in harsh environmental conditions available

18 versions

Order code Interface Flange type Material flange Flange diameter Shaft diameter Approval/Conformity
Actions

BDG – EXX58-PS/SS Series – HTL/TTL/1Vss

BDG – EXX58-PS/SS Series – HTL/TTL/1Vss
Digital pulse Synchro flange Aluminium 58 mm 6 mm CE, cULus, WEEE, UKCA

BDG – EXX58-PA/SA/SD Series – HTL/TTL/1Vss

BDG – EXX58-PA/SA/SD Series – HTL/TTL/1Vss
Digital pulse Clamping flange Aluminium 58 mm CE, cULus, WEEE, UKCA

BDG – EXX58-BC Series – HTL/TTL/1Vss

BDG – EXX58-BC Series – HTL/TTL/1Vss
Digital pulse End hollow shaft Aluminium 58 mm CE, cULus, WEEE, UKCA

BDG – EXX58-PB/SB Series – HTL/TTL/1Vss

BDG – EXX58-PB/SB Series – HTL/TTL/1Vss
Digital pulse Clamping flange Aluminium 58 mm CE, cULus, WEEE, UKCA

BDG – EXX58-PC Series – HTL/TTL/1Vss

BDG – EXX58-PC Series – HTL/TTL/1Vss
Digital pulse Clamping flange 1.4404 stainless steel 58 mm 10 mm CE, cULus, WEEE, UKCA, Ecolab

BDG – EXX58-HC Series – HTL/TTL/1Vss

BDG – EXX58-HC Series – HTL/TTL/1Vss
Digital pulse Hollow shaft Aluminium 58 mm CE, cULus, WEEE, UKCA

BDG – EXX40-PS/SS Series – HTL/TTL

BDG – EXX40-PS/SS Series – HTL/TTL
Digital pulse Servo flange Aluminium 40 mm 6 mm CE, cULus, WEEE, UKCA

BDG – EXX40-BA Series – HTL/TTL

BDG – EXX40-BA Series – HTL/TTL
Digital pulse End hollow shaft Aluminium 40 mm 6 mm CE, cULus, WEEE, UKCA

BDG – EXX40-PA/SA Series – HTL/TTL

BDG – EXX40-PA/SA Series – HTL/TTL
Digital pulse Round flange Aluminium 40 mm 6 mm CE, cULus, WEEE, UKCA

BDG – EXX40-PW/SW Series – HTL/TTL

BDG – EXX40-PW/SW Series – HTL/TTL
Digital pulse Screw flange including nut M20x1.5 Aluminium 40 mm 6 mm CE, cULus, WEEE, UKCA

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff ApS

Niels Jernes Vej 10
9220 Aalborg Øst

Please contact us:
[email protected]

Telephone:
+45 7023 4929