Proximity sensor mounts with positive stops
Fastening Technology
Available in:
51 versions
Our proximity sensor mounts with positive stops offer reliable protection, precise positioning, and attachment all in one. They are distinguished by easy installation and sturdy design. Different sizes from M5 to M30 are available in different versions, such as steel and stainless steel.
Features
- Economical and reliable
- Assembly and protection combined
- Sensor replacement made fast and easy with fixed stops and no readjustment necessary
- Flush and non-flush versions
- Also tool-free versions
Availability
51 versions
Order code | Price | Use | Material | Dimension | Additional features | Actions |
---|---|---|---|---|---|---|
BAM0099BES 05,0-KH-2S |
114.44 DKK | for sensors Ø5 mm, For M05 sensors, fastening length 30mm and longer | Stainless steel (1.4104) | Ø 13 x 24 mm | ||
BAM00AFBES 08,0-KH-2L/W |
151.14 DKK | for sensors Ø8 mm, For M08 sensors, fastening length 50mm and longer | Brass PTFE coated | Ø 17 x 48.5 mm | Weld immune | |
BAM00CWBES 12,0-KH-11S/W |
614.7 DKK | for sensors Ø12 mm, For M12 sensors, fastening length 36mm and longer | Steel PTFE coated | Ø 22 x 37 mm | Weld immune | |
BAM00FMBES 18,0-KH-11S/W |
671.1 DKK | for sensors Ø18 mm, For M18 sensors, fastening length 36mm and longer | Steel PTFE coated | Ø 30 x 37 mm | Weld immune | |
BAM00AEBES 08,0-KH-2L |
94.82 DKK | for sensors Ø8 mm, For M08 sensors, fastening length 50mm and longer | Brass nickel-plated | Ø 17 x 48.5 mm | ||
BAM00AHBES 08,0-KH-2S |
93.1 DKK | for sensors Ø8 mm, For M08 sensors, fastening length 32mm and longer | Brass nickel-plated | Ø 17 x 32 mm | ||
BAM00AKBES 08,0-KH-2S/W |
146.07 DKK | for sensors Ø8 mm, For M08 sensors, fastening length 32mm and longer | Brass PTFE coated | Ø 17 x 32 mm | Weld immune | |
BAM00ALBES 08,0-KH-3L |
134.06 DKK | For M08 sensors, for sensors Ø8 mm, fastening length 50mm and longer | PBT nickel-plated | Ø 17 x 48.5 mm | ||
BAM00ARBES 08,0-KH-6S |
142.64 DKK | for sensors Ø8 mm, For M08 sensors, fastening length 32mm and longer | 1.4305 stainless steel | Ø 17 x 32 mm | ||
BAM00CYBES 12,0-KH-2L |
103.32 DKK | for sensors Ø12 mm, For M12 sensors, fastening length 46mm and longer | Brass nickel-plated | Ø 22 x 44.5 mm |
Edit columns
Please select which columns should be displayed.