IO-Link valve interface
I/O modules
Available in:
5 versions
You can use the advantages of IO-Link with our IO-Link valve interfaces as well. This is because decentrally installed valve terminals and the control level can easily be connected using these components.
Features
- Compact adapter housing for direct placement on the valve terminal with minimal space consumption
- Compatible with pin assignments of various valve terminals
- Optimized wiring by connection at the control level, using standard 3/4-wire sensor cable
- Controls up to 24 solenoids
Availability
5 versions
Order code | Price | Interface | Principle of operation | Outputs, number | Outputs 2A, number | Output current max. | Actions |
---|---|---|---|---|---|---|---|
BNI006MBNI IOL-751-V09-K007 |
1053.8 DKK | IO-Link 1.1 | Active splitter | 16 | |||
BNI006NBNI IOL-751-V08-K007 |
1144.07 DKK | IO-Link 1.1 | Active splitter | 24 | |||
BNI006PBNI IOL-751-V10-K007 |
1144.07 DKK | IO-Link 1.1 | Active splitter | 24 | |||
BNI006RBNI IOL-751-V13-K007 |
1153.02 DKK | IO-Link 1.1 | Active splitter | 22 | |||
BNI006TBNI IOL-751-V11-K007 |
1027.02 DKK | IO-Link 1.1 | Active splitter | 16 |
Edit columns
Please select which columns should be displayed.