Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company

Analog pressure sensors without display

Pressure sensors

Available in:

1 Series

Our pressure sensors without display are easy to install as well as extremely compact and robust thanks to their stainless steel housing.

The special features of our pressure sensors

  • Compact and robust stainless steel housing
  • Simple to install on-site
  • Pressure range –1…600 bar
  • Measuring principle: Relative pressure
  • Process connection in stainless steel G1/4“, G1/2“, R1/4“, NPT1/4“
  • Flush with the front using Tri-Clamp 1.5"
  • M12 connection
  • Output as 4…20 mA, 0...10 V or IO-Link with switching output (NPN/PNP)
  • Output 4…20 mA as a two-conductor system
  • Expanded temperature range (media temperature of -40…+125 °C)
  • Ceramic measuring cells (Al2O3) or stainless steel measuring cells
  • Extended input voltage range 8…32 V DC
  • UL approval
  • Customer-specific modifications upon request

1 Series

Series Measuring range min., pressure Measuring range max., pressure Process connection Interface
Actions

BSP T

Pressure sensors without display
-1 bar 600 bar G 1/2" (DIN 3852), G 1/4" with pulse protection, R 1/4", G 1/4" (DIN 3852), NPT 1/4" IO-Link, Analog, voltage, Analog, current, PNP

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff ApS

Niels Jernes Vej 10
9220 Aalborg Øst

Please contact us:
[email protected]

Telephone:
+45 7023 4929