Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company

Absolute encoders

Encoders

Available in:

21 versions

Absolute rotary encoders detect angular positions and assign unique values to the measured signals. Due to the absolute measuring principle, the values are always recorded anew and do not use past measurements, which means that the position of the machines and systems can always be specified reliably and unambiguously. Depending on your requirements, you can choose between a magnetic or optical encoder and between the single-turn or multi-turn variant.

Properties and advantages of absolute encoders

  • Needs no homing run
  • No data loss in case of power failures
  • Corrosion resistant design with stainless steel housing
  • Robust design for harsh environmental conditions
  • Available interfaces, among others: RS485, SSI, CANopen
  • Available as single-turn or multi-turn encoder
  • Optical for precise, high-resolution measurements or magnetic for use in harsh environments

21 versions

Order code Interface Flange type Material flange Flange diameter Shaft diameter Approval/Conformity
Actions

BDG – FXX36-PS/SS Series – CAN

BDG – FXX36-PS/SS Series – CAN
CAN Synchro flange Aluminium 36 mm CE, cULus, WEEE, UKCA

BDG – FXX36-PS/SS Series – SSI

BDG – FXX36-PS/SS Series – SSI
SSI Synchro flange Aluminium 36 mm CE, cULus, WEEE, UKCA

BDG – FXX36-PS/SS Series – RS485

BDG – FXX36-PS/SS Series – RS485
RS485 Synchro flange Aluminium 36 mm CE, cULus, WEEE, UKCA

BDG – FXX36-BM Series – CAN

BDG – FXX36-BM Series – CAN
CAN End hollow shaft Aluminium 36 mm CE, cULus, WEEE, UKCA

BDG – FXX36-BM Series – SSI

BDG – FXX36-BM Series – SSI
SSI End hollow shaft Aluminium 36 mm CE, cULus, WEEE, UKCA

BDG – FXX36-BM Series – RS485

BDG – FXX36-BM Series – RS485
RS485 End hollow shaft Aluminium 36 mm CE, cULus, WEEE, UKCA

BDG – FXX36-BS Series – CAN

BDG – FXX36-BS Series – CAN
CAN End hollow shaft Aluminium 36 mm CE, cULus, WEEE, UKCA

BDG – FXX36-BS Series – SSI

BDG – FXX36-BS Series – SSI
SSI End hollow shaft Aluminium 36 mm CE, cULus, WEEE, UKCA

BDG – FXX36-BS Series – RS485

BDG – FXX36-BS Series – RS485
RS485 End hollow shaft Aluminium 36 mm CE, cULus, WEEE, UKCA

BDG – FXX58-PS/SS Series – CAN

BDG – FXX58-PS/SS Series – CAN
CAN Synchro flange Aluminium 58 mm CE, cULus, WEEE, UKCA

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff ApS

Niels Jernes Vej 10
9220 Aalborg Øst

Please contact us:
[email protected]

Telephone:
+45 7023 4929