Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company

SWIR and UV cameras

Industrial cameras

Available in:

4 versions

UV and SWIR cameras make the invisible visible: they capture images in the ultraviolet and shortwave infrared range that the human eye can no longer perceive. These cameras open up new possibilities in industrial applications to, for example, inspect for defects in the semiconductor sector or detect different transparent materials in waste sorting.

This is made possible by UV- and SWIR-sensitive CMOS sensors. The global shutter technology used also ensures distortion-free images with moving objects and high image quality through optimum utilization of the pixel area. Combined with the advantages of the Balluff GigE Vision camera series, this results in high-performance cameras.

Features and benefits

  • High resolution Sony SWIR sensors with sensitivity over a very wide range of 400 nm - 1700 nm
  • 8 megapixel Sony UV sensor IMX487 with an extremely high sensitivity in the UV range
  • Universal GigE Vision interface
  • Easy integration thanks to software development kit

4 versions

Order code IP rating Interface Digital inputs Digital outputs Housing material Data storage Approval/Conformity
Actions

BVS CA-GT1

BVS CA-GT1
IP67, (without fan) Gigabit Ethernet, POE
10G / 5G / 2.5G / 1G Base-T Ethernet
PoE+
4x bidirectional: input (not isolated) / output (high side or open drain)
RS232
4x PNP galvanically isolated 4x PNP high side Aluminium, Powder coated 2048 MB CE, UKCA, WEEE

BVS CA-SF2 - Standard

BVS CA-SF2 - Standard
IP30 USB 2.0 / 3.0 2x PNP galvanically isolated 4x PNP galvanically isolated Aluminium, Powder coated, Painted 256 MB CE, UKCA, WEEE, cULus

BVS CA-GX0 - Industrial PoE

BVS CA-GX0 - Industrial PoE
IP40 Gigabit Ethernet, POE 4x PNP galvanically isolated 4x PNP high side Aluminium, Powder coated 64 MB CE, UKCA, cULus, WEEE, FCC

BVS02E2

BVS CA-GX0-0013SG-120120-001
IP40 Gigabit Ethernet 2x PNP galvanically isolated 4x PNP high side Aluminium, Powder coated, Painted 64 MB CE, UKCA, cULus, WEEE, FCC

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff ApS

Niels Jernes Vej 10
9220 Aalborg Øst

Please contact us:
[email protected]

Telephone:
+45 7023 4929