Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company

10 GigE Vision Cameras

Industrial cameras

Available in:

1 versions

10 GigE Vision cameras transmit data particularly quickly. This makes them ideal for applications with high resolution and high frame rates. This is made possible by Sony's Pregius S Gen4 CMOS family. PoE+ enables both power supply and data transmission via a wired connection, reducing cabling complexity and the space required for installation. The integrated image memory of 2048 MB ensures reliable data transmission. With protection class IP67 as well as industrial plug connections, the camera family is predestined for use in harsh environments.

Features and benefits:

  • High speed transfer rate with 10 Gigabit
  • excellent image quality due to high quality Sony CMOS sensors up to 24.6 MPixel
  • high reliability due to robust product design and internal image memory
  • easy integration with the GigE Vision standard
  • precise synchronization with Precision Time Protocol (PTP) according to IEEE1588
  • power supply and data transmission via one cable by PoE+

1 versions

Order code Price IP rating Interface Digital inputs Digital outputs Housing material Data storage Approval/Conformity
Actions

BVS CA-GT1

BVS CA-GT1
IP67, (without fan) Gigabit Ethernet, POE
10G / 5G / 2.5G / 1G Base-T Ethernet
PoE+
4x bidirectional: input (not isolated) / output (high side or open drain)
RS232
4x PNP galvanically isolated 4x PNP high side Aluminium, Powder coated 2048 MB CE, UKCA, WEEE

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff ApS

Niels Jernes Vej 10
9220 Aalborg Øst

Please contact us:
[email protected]

Telephone:
+45 7023 4929