Plastic fibers
Reflectors, Fibers, Optics
Available in:
57 versions
Our compact, highly flexible, and robust plastic fiber solutions are distinguished by precision and speed. They are available as switch and through-beam versions. Choose between different end pieces (M2, M3, M4, M5, M6, square from 5 mm × 4 mm to 23 mm × 55 mm etc.) with straight or angled light emission and bendable optic head.
The plastic fibers are temperature- and chemical-resistant. You also benefit from their easy installation, even under tight installation conditions.
Features
- Designed and tested for Balluff optical fiber devices BFB 6K, 18KF, 73K and 75K
- Various lengths and diameters
- Crush-resistant and oil-resistant
- High excess gain
- Precise machining and homogeneous optical properties
- Coaxial fiber arrangement as an option
- User-fabricated plastic fiber optics available
Availability
57 versions
Order code | Price | Version | Style | Dimension | Fiber type material | Cable length L | Actions |
---|---|---|---|---|---|---|---|
BFO0064BFO D22-XAP-LB-EAK-30-02 |
487.59 DKK | M6, standard | Cylinder, Straight optics | Ø 6 x 23 mm | PMMA | 2.00 m | |
BFO00C4BFO D22-XB-LB-EAK-15-SA1-02 |
974.2 DKK | M6, coaxial optics | Cylinder, Straight optics | Ø 6 x 17 mm | PMMA | 2.00 m | |
BFO0003BFO D22-XA-DB-EAK-20-01 |
365.91 DKK | M6, standard | Cylinder, Straight optics | Ø 6 x 25 mm | PMMA | 1.00 m | |
BFO0004BFO D22-XA-SB-EAK-20-02 |
561.07 DKK | M6, thin tip, standard | Cylinder, Straight optics | Ø 6 x 113 mm | PMMA | 2.00 m | |
BFO0005BFO D22-XA-UB-EAK-20-02 |
512.28 DKK | M4, standard | Cylinder, Straight optics | Ø 6 x 22 mm | PMMA | 2.00 m | |
BFO0006BFO D22-XB-UB-EAK-15-02 |
569.2 DKK | M4, coaxial optics | Cylinder, Straight optics | Ø 6 x 25 mm | PMMA | 2.00 m | |
BFO0007BFO D22-XBF-LB-EAK-15-02 |
1179.05 DKK | M6, coax. optics, flex. cable | Cylinder, Straight optics | Ø 6 x 25 mm | PMMA | 2.00 m | |
BFO000CBFO N22-LA-FB-EAK-05-01 |
552.94 DKK | M2, standard | Cylinder, Straight optics | Ø 2 x 12 mm | PMMA | 1.00 m | |
BFO000EBFO D22-LAH-ZB-EAK-10-02 |
894.45 DKK | 4x20, 90° optics | Square, Connection 90° | Ø 4 x 8 mm | PMMA | 2.00 m | |
BFO0051BFO D10-LA-CB-EAK-05-02 |
406.57 DKK | Ø 2, standard | Cylinder, Straight optics | Ø 2 x 15 mm | PMMA | 2.00 m |
Edit columns
Please select which columns should be displayed.