Inductive couplers for power supply
Inductive Couplers
Available in:
2 versions
Fast format changes ensure high productivity. These are often made substantially more difficult by plug-in contacts, such as when changing grippers on a robot.
Our inductive couplers for power supply transmit power contactlessly across an air gap. Mechanical plug contacts are therefore superfluous. The advantages: Non-wearing, rapid tool changing and great flexibility.
Features
- Wear-free – contactless power transmission across an air gap
- Prompt tool change
- High flexibility
Availability
2 versions
Order code | Price | Order Code | Component | Style Housing | Connection | Function | Rated output current | Order Code | Actions |
---|---|---|---|---|---|---|---|---|---|
BIC0007BIC 1P0-P2A50-M30MI3-SM4A4A |
2236.14 DKK | BIC0007 | Base | M30x1.5 | Connector, M12x1-Male, 4-pin | Power only | BIC0007 | ||
BIC0008BIC 2P0-P2A50-M30MI3-SM4A5A |
2114.16 DKK | BIC0008 | Remote | M30x1.5 | Connector, M12x1-Female, 5-pin | Power only | 500 mA | BIC0008 |
Edit columns
Please select which columns should be displayed.