Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company

Pressure sensors

Process pressure, hydraulic pressure and vacuum monitoring

Pressure transmitters

BSP pressure sensors monitor pressures of gaseous and fluid media; they can also be used in a variety of ways in factory automation. Available with stainless steel housings are designed for the demanding requirements of extended temperature ranges and harsh environments.

With your rotational housing and the simple, VDMA-compliant programming, they can be flexibly mounted as well as conveniently serviced. Using the bright LED Display, you can track current system pressure quickly and reliably.

The most important benefits

  • Large, brightly illuminated LED display
  • Compact and robust as a transmitter
  • Pressure range –1…600 bar
  • Process connection G1/4“, G1/2“,R1/4“, NPT1/4“
  • Flush with the front surface in G1/2“ and Tri-Clamp 1.5“
  • Compact with M 12 connection
  • Output as 4…20 mA, 0...10 V, switching points (NPN/PNP) and IO-Link
  • Fluid temperature –40…+125 °C
  • Enclosure rating IP67 and IP69K
  • UL approval
  • Stainless steel or PVDF process connection

Pressure sensors with display

  • Parameterization according to VDMA standard
  • Dual rotation – easily installed
  • Compact housing design
  • Orientation customizable for overhead mounting
  • Pressure range –1…600 bar
  • Measuring principle: relative pressure
  • M12 connection, independently rotational
  • Stainless steel or PVDF process connection, G1/4“, G1/2“, NPT1/4“
  • Selectable outputs (analog, digital, IO-Link)
  • Expanded temperature range (media temperature of -40…+125 °C)
  • Ceramic measuring cells (Al2O3) or stainless steel measuring cells
  • UL approval
  • Customer-specific modifications upon request

Pressure transmitter

  • Compact and robust stainless steel housing
  • Simple to install on-site
  • Pressure range –1…600 bar
  • Measuring principle: Relative pressure
  • Process connection in stainless steel G1/4“, G1/2“, R1/4“, NPT1/4“
  • Flush with the front using Tri-Clamp 1.5"
  • M12 connection
  • Output as 4…20 mA, 0...10 V or IO-Link with switching output (NPN/PNP)
  • Output 4…20 mA as a two-conductor system
  • Expanded temperature range (media temperature of -40…+125 °C)
  • Ceramic measuring cells (Al2O3) or stainless steel measuring cells
  • Extended input voltage range 8…32 V DC
  • UL approval
  • Customer-specific modifications upon request

Front flush pressure sensors

  • Free of dead space and easy to clean
  • Convenient with a very easy-to-read display and selectable outputs (analog, digital, IO-Link)
  • Compact and robust as a transmitter with 4…20mA output signal
  • Pressure range –1…600 bar
  • Process connection in high-end stainless steel G1/2" or Tri-Clamp 1 ½"
  • IP67 or IP69k
  • Expanded temperature range (media temperature of -40…+125 °C)
  • UL approved, material test certification 3.1 (EN10204)
  • Customer-specific modifications upon request

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff ApS

Niels Jernes Vej 10
9220 Aalborg Øst

Please contact us:
[email protected]

Telephone:
+45 7023 4929