RFID Handhelds UHF Accessories
RFID-Handhelds
Available in:
2 versions
A handheld reader for UHF applications (860...960 MHz) is composed of two components: A base unit combined with a UHF read/write module. Choose between UHF read/write modules with different country approvals.
Features
- Choose a base unit combined with a UHF read/write module for a handheld reader for UHF applications (860...960 MHz)
- Components comply with global standards ISO 18000-6C and EPC Gen2 Class1
- Variants for frequency ranges EU (865 - 868 MHz) and US (902 - 928 MHz)
2 versions
Order code | Price | Order Code | Dimension | Radio license | Standards | Ambient temperature | Actions |
---|---|---|---|---|---|---|---|
BIS01FYBIS U-830-4-011-H-0 |
8090.74 DKK | BIS01FY | 85 x 27 x 52 mm | Europe | EPCglobal™ Class 1, Gen 2, ISO 18000-63, DRM (Dense Reader Mode) support | -20...50 °C, Avoid condensation on the device. | |
BIS01FZBIS U-830-4-011-H-1 |
8090.74 DKK | BIS01FZ | 85 x 27 x 52 mm | Canada, USA | EPCglobal™ Class 1, Gen 2, ISO 18000-63, DRM (Dense Reader Mode) support | -20...50 °C, Avoid condensation on the device. |
Edit columns
Please select which columns should be displayed.