Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company

Inductive distance sensors

Inductive sensors

Available in:

8 Series

Our BAW inductive distance sensors measure various positions, distances, and can differentiate between material variants. They work without making contact, and so remain distinguished by a long service life free from wear.

The included teach function has an adjustable linearity range. This enables quick commissioning during initial installation and ensures short downtimes when replacing sensors.

The multiplicity of available configurations allows the inductive distance sensors to be easily integrated into any application. Important applications include monitoring movements in joining, pressing, or clamping equipment used for mechanical engineering or detecting axle imbalances and expansions. The inductive distance sensors supply an absolute analog voltage, current, or IO-Link signal.

Features

  • Compact, solid and reliable
  • Non-contacting and thus free from wear
  • Absolute measuring principle
  • Measurement range from 0.2 to 50 mm, also teachable
  • Quick response time, high reproducibility, and linearity
  • Broad temperature range, minimal temperature drift
  • Simple application via analog interfaces and IO-Link

8 Series

Series Style Housing Range/measuring range Interface Connection type Installation
Actions

BAW G6

Cylindrical miniature version without thread
D6.5 2 mm Analog, voltage, Analog, temperature Cable, Cable with connector for flush mounting

BAW M

Cylindrical version with metric thread
M30x1.5, M8x1, M12x1, M18x1 16 mm IO-Link, Analog, voltage, Analog, temperature, Analog, current Cable, Cable with connector, Connector for flush mounting, non-flush, quasi-flush

BAW Q

Square version made of plastic
block style 50 mm Analog, voltage Connector non-flush

BAW R14

Cubic version with through holes
block style 15 mm Analog, voltage Cable with connector non-flush

BAW R3

Cubic compact version with through-holes for flush installation
block style 4 mm Analog, voltage Cable, Cable with connector for flush mounting

BAW R6

Cubic version with through-holes for flush installation
block style 2 mm Analog, voltage Cable, Connector for flush mounting

BAW Z1

Cuboid version for non-flush installation
block style 5 mm Analog, voltage, Analog, temperature Cable non-flush

BAW Z8

Cylindrical version for flush installation
M12x1 2 mm Analog, voltage Connector for flush mounting

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff ApS

Niels Jernes Vej 10
9220 Aalborg Øst

Please contact us:
[email protected]

Telephone:
+45 7023 4929