Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company

Capacitive sensors with special properties

Capacitive sensors

Available in:

4 Series

At Balluff, your requirements determine our range of products. Our portfolio includes capacitive sensors specifically for high technical requirements, such as for high pressure or temperatures. As self-adhering variants, they adapt very easily to the surface they are to be attached to in a flexible manner. Housing materials such as stainless steel, plastic, or PTFE make them ideal for use in tough environments. In addition, they feature a wide range of operating voltages and are available in particularly small configurations.

For use at extremely high temperatures or when space is limited, we offer sensor heads with remote electronics. These can also be installed in hard-to-reach places and fine-tuned easily. Since their amplifiers are available with switching or analog output, or with IO-Link interface, you can use the sensors across a wide range of applications. For example, depending on which output you choose, you can use it to detect a limit level or continuous fill level detection.

Features

  • Capacitive sensors with stainless steel, plastic, or PTFE housing
  • High temperature resistant up to 250 °C, pressure rated of up to 6 bar at 180 °C, and high pressure-rated for up to 150 bar
  • Sensor heads for use with separate amplifier, IO-Link capable
  • Self-adhering variants for easy and flexible attachment

4 Series

Series Connection type Housing material primary Range max. Cable length L
Actions

BCS A H

Adhesive sensor for external signal amplifiers
Cable with connector PET 0.3 m

BCS D H

Easy-to-mount disk design for external signal amplifiers
Cable with connector 1.4301 stainless steel 15 mm 2 m

BCS M H

Metric compact version for external signal amplifiers
Cable, Cable with connector, Connector 1.4301 stainless steel, PTFE, PBT 16.2 mm 2 m, 3 m

BCS S

For detecting levels of electrically conductive media (smart level technology)
Cable, Cable with connector, Clamping terminal, Connector 1.4404 stainless steel, 1.4301 stainless steel, 1.4305 stainless steel, PEEK 0.05 m, 0.3 m, 2 m

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff ApS

Niels Jernes Vej 10
9220 Aalborg Øst

Please contact us:
[email protected]

Telephone:
+45 7023 4929