Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company

Dual GigE Vision Cameras

Industrial cameras

Available in:

1 versions

Experience improved data transmission and increased reliability with Dual GigE cameras. Benefit from the combination of two GigE ports that provide increased data bandwidth and redundancy for critical applications. The combination of the two Gigabit Ethernet interfaces increases net bandwidth to 240 MB/s, while the 256 MB internal frame buffer secures the transmission. The camera series is also impressive beyond frame rates and resolutions, with smart features like slow-motion recording and automatic denoising also available.

Features and benefits

  • Up to 2 Gigabit transfer rate
  • Excellent image quality due to high-quality sensors up to 31.5 MPixel
  • Integrated smart features to reduce CPU load
  • Secure image transmission due to 256 MB image buffer
  • Easy integration thanks to Software Development Kit

1 versions

Order code Price IP rating Interface Digital inputs Digital outputs Housing material Data storage Approval/Conformity
Actions

BVS CA-GX2

BVS CA-GX2
IP30 2 x Gigabit Ethernet 4x PNP galvanically isolated 4x PNP high side Aluminium, Powder coated 256 MB CE, UKCA, cULus, WEEE

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff ApS

Niels Jernes Vej 10
9220 Aalborg Øst

Please contact us:
[email protected]

Telephone:
+45 7023 4929