Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company

Smart 3D Camera

3D Machine Vision

Available in:

5 versions

Low system costs, rapid implementation and great flexibility in use are all promises delivered by the rc_visard product family of smart 3D cameras.

 With integrated processor and application-specific software modules on the camera, the rc_visard offers autonomous 3D image processing and can therefore even be used simply as a 3D stereo sensor. Processed 3D information such as pick points are passed by the rc_visard directly to the robot application.

Configuration is via a user-friendly web-based user interface. Connection to a PC for further processing of the data is also possible. The GigE Vision interface lets you create your own 3D applications using the camera data.

 The camera models capture up to 1.2 million 3D data points and achieve frame rates of up to 25 Hz. Various robot interfaces are integrated for communication between robots and camera.

Special features

  • Smart 3D camera for robotic applications
  • Easy operation through user-friendly, web-based user interface
  • High flexibility through optional software modules and GigE Vision interface
  • Low system costs because of on-board processing and smart, application-specific software modules

5 versions

Order code Baseline Focal length Optimal depth range Angle of view (h x v) Sensor type Vision
Actions

BVS003Y

BVS 3D-RV0-0012VC-111100-001
65 mm 4 mm 0.2 - 1 m 61 ° x 48 ° CMOS 1/3" color global shutter

BVS0047

BVS 3D-RV0-0012VG-111100-001
65 mm 4 mm 0.2 - 1 m 61 ° x 48 ° CMOS 1/3" monochrome global shutter

BVS004K

BVS 3D-RV0-0012VG-211100-001
160 mm 4 mm 0.5 - 3 m 61 ° x 48 ° CMOS 1/3" monochrome global shutter

BVS004Y

BVS 3D-RV0-0012VC-211100-001
160 mm 4 mm 0.5 - 3 m 61 ° x 48 ° CMOS 1/3" color global shutter

BVS0057

BVS 3D-RV0-0012VG-311100-001
160 mm 6 mm 0.5 - 3 m 43 ° x 33 ° CMOS 1/3" monochrome global shutter

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff ApS

Niels Jernes Vej 10
9220 Aalborg Øst

Please contact us:
[email protected]

Telephone:
+45 7023 4929