Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company

Capacitive proximity switches for object detection

Capacitive sensors

Available in:

5 Series

Our capacitive proximity switches, also known as capacitive proximity sensors, are available in various configurations, with a wide variety of plug and cable options. Additionally, particularly economical variants are also offered. They reliably detect objects over long distances and are suitable for non-contacting detection of solid bodies made of glass, wood, metal, plastic, composite materials, liquids, and bulk materials. This is achievable through plastic walls and other non-metallic packaging. Our sensors are available with a switching or analog output or with IO-Link interface.

Special features of our capacitive sensors

  • Capacitive proximity switches in plastic and stainless steel versions
  • For detecting media with a low dielectric constant over long distances
  • In compact designs from Ø 6.5 mm and flat designs, such as disk configurations, with switching distances of up to 25 mm
  • Flush mountable and adjustable via potentiometer or cable
  • IO-Link available

5 Series

Series Connection type Housing material primary Range max. Cable length L
Actions

BCS G

Cylindrical compact version without thread
Cable, Cable with connector, Connector 1.4301 stainless steel, POM, PBT 16.2 mm 2 m, 3 m

BCS M12 O

Cylindrical version with M12 thread
Cable, Cable with connector, Connector 1.4404 stainless steel, 1.4301 stainless steel, PTFE, PBT, 1.4305 stainless steel 5 mm 0.3 m, 0.35 m, 2 m

BCS M18 O

Cylindrical version with M18 thread
Cable, Connector 1.4301 stainless steel, PBT, 1.4305 stainless steel 8 mm 2 m

BCS M30 O

Cylindrical version with M30 thread
Cable, Connector 1.4301 stainless steel, PBT, 1.4305 stainless steel 20 mm 2 m

BCS Q

Square version made of plastic
Cable, Cable with connector PBT 20 mm 0.3 m, 2 m, 3 m

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff ApS

Niels Jernes Vej 10
9220 Aalborg Øst

Please contact us:
[email protected]

Telephone:
+45 7023 4929