Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company

LF data carriers (70/455 kHz)

LF (70/455 kHz)

Available in:

38 versions

LF data carriers accompany the workpieces through the entire production process. In this context, they are exposed to extreme conditions such as high temperatures, metal enclosure or environmental influences.

Data carriers from Balluff withstand the high requirements: They are insensitive to interference in a metal enclosure, high-performing in a refrigerant- and lubricant-rich environment and suitable for use in deionized water in an autoclave and in a vacuum.

Features

  • Variety of special data carriers for nearly all areas of industry
  • Robust, industrial-grade weather and temperature-resistant RFID data carriers
  • EEPROM data carriers with 511, 1023, 2047 byte memory capacity
  • FRAM data carriers with 8 kB for practically unlimited read/write cycles
  • Installation options: Glue-on or screws
  • 10 mm tool-ID BIS C-122 data carrier: The classic used a million times is a global standard
  • Corner data carrier with double coils avoids pallet rotations in pallet identification
  • Code carrier programming to customer specification

Availability

38 versions

Order code Price Housing material Dimension UID serial number, read-only Memory type User data, read/write Ambient temperature Storage temperature
Actions

BIS0011

BIS C-122-04/L
335.55 DKK Epoxy-resin/fiberglass Ø 10 x 4.5 mm EEPROM 511 Byte 0...70 °C -30...85 °C

BIS0019

BIS C-128-05/L
410.23 DKK Epoxy-resin/fiberglass Ø 26 x 6 mm EEPROM 1023 Byte -30...70 °C -30...85 °C

BIS0002

BIS C-100-05/A
472.89 DKK PA 6.6 Ø 16 x 10.5 mm EEPROM 1023 Byte 0...70 °C -20...85 °C

BIS0004

BIS C-103-05/A
390.16 DKK Epoxy-resin/fiberglass Ø 12 x 8 mm EEPROM 1023 Byte -30...70 °C -30...85 °C

BIS0007

BIS C-104-32/A
1543.18 DKK Brass, nickel-plated Ø 30 x 35 mm EEPROM 8192 Byte -30...70 °C -30...85 °C

BIS0009

BIS C-105-05/A
390.16 DKK Epoxy-resin/fiberglass Ø 12 x 6 mm EEPROM 1023 Byte -30...70 °C -30...85 °C

BIS000C

BIS C-108-05/L
579.19 DKK PBT 32 x 11 x 52 mm EEPROM 1023 Byte -30...70 °C -30...85 °C

BIS000H

BIS C-108-11/L
694.97 DKK PBT 32 x 11 x 52 mm EEPROM 2047 Byte -30...70 °C -30...85 °C

BIS000K

BIS C-108-32/L
1427.4 DKK PBT 32 x 11 x 52 mm EEPROM 8192 Byte -30...70 °C -30...85 °C

BIS000M

BIS C-117-05/A
501.61 DKK PBT Ø 30 x 16 mm EEPROM 1023 Byte -30...70 °C -30...85 °C

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff ApS

Niels Jernes Vej 10
9220 Aalborg Øst

Please contact us:
[email protected]

Telephone:
+45 7023 4929