- Filter
- IR cut filter
- Focal length
- 12 mm
- Aperture
- 5.6
- Minimum object distance (MOD)
- 100 mm
- Angle of view, horizontal
- 34.4 °
- Angle of view, vertical
- 23.2 °
- Max. Sensor size
- 1/1.8"
- Image resolution
- 5 MP
- Lens mount
- S-Mount
- Dimension
- Ø 14 x 11.4 mm
- Weight
- 8 g
- Additional text
- Angle of view refers to a sensor size of 1/1.8"