Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

FHW02AA

Available

S-mount lenses

Typecode:

B10M5425C

FHW02AA

Similar Illustration

Loading...
Filter
IR cut filter
Focal length
5.4 mm
Aperture
2.5
Minimum object distance (MOD)
200 mm
Angle of view, horizontal
60.0 °
Angle of view, vertical
46.0 °
Max. Sensor size
1/2.3"
Image resolution
10 MP
Lens mount
S-Mount
Dimension
Ø 13.5 x 18.74 mm
Weight
7 g
Additional text
Angle of view refers to a sensor size of 2/3"
Technical documentation
No recommended accessories available.

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff ApS

Niels Jernes Vej 10
9220 Aalborg Øst

Please contact us:
[email protected]

Telephone:
+45 7023 4929