Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

FHW027R

Available

S-mount lenses

Typecode:

BM3518S125ND

FHW027R

Similar Illustration

Loading...
Focal length
3.5 mm
Aperture
1.8
Angle of view, horizontal
78.0 °
Angle of view, vertical
62.5 °
Max. Sensor size
1/2.5"
Image resolution
1.5 MP
Lens mount
S-Mount
Dimension
Ø 24 x 21.3 mm
Weight
14 g
Additional text
Angle of view refers to a sensor size of 1/2.5"
Technical documentation
No recommended accessories available.

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff ApS

Niels Jernes Vej 10
9220 Aalborg Øst

Please contact us:
[email protected]

Telephone:
+45 7023 4929