Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

FHW007R

Available

C-mount lenses

Typecode:

FL-CC5024A-2M

FHW007R

Similar Illustration

Loading...
Ambient temperature
-20...50 °C
Focal length
50 mm
Aperture
2.4...22
Minimum object distance (MOD)
300 mm
Angle of view, horizontal
10.3 °
Angle of view, vertical
7.7 °
Max. Sensor size
2/3"
Image resolution
2 MP
Mounting part
Threads
Lens mount
C-Mount
Dimension
Ø 32 x 50.5 mm
Material
Aluminum, black anodized
Weight
66 g
Additional text
Angle of view refers to a sensor size of 2/3"
Technical documentation
No recommended accessories available.

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff ApS

Niels Jernes Vej 10
9220 Aalborg Øst

Please contact us:
[email protected]

Telephone:
+45 7023 4929