Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

FHW006C

Available

C-mount lenses

Typecode:

LM35FC24M

FHW006C

Similar Illustration

Loading...
Ambient temperature
-10...50 °C
Focal length
35 mm
Aperture
1.8...16
Minimum object distance (MOD)
200 mm
Angle of view, horizontal
22.1 °
Angle of view, vertical
16.7 °
Max. Sensor size
1.1"
Image resolution
24 MP
Mounting part
Threads
Lens mount
C-Mount
Dimension
Ø 45 x 66 mm
Material
Aluminum, black anodized
Weight
205 g
Additional text
Angle of view refers to a sensor size of 1.1"
Technical documentation
No recommended accessories available.

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff ApS

Niels Jernes Vej 10
9220 Aalborg Øst

Please contact us:
[email protected]

Telephone:
+45 7023 4929