Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BSI0002

Available

S-BSI R11

Typecode:

BSI R11A0-XB-CXS045-S75G

Loading...
Measuring principle
Fluid
Measuring axes
1
Measuring range
-45...45°
Operating voltage Ub
10...30 VDC
Interface
Analog, current 4…20 mA
Resolution
≤ 0.01 °
Accuracy
±0.1 % FS min. 0.1 °
Connection
Connector, M8x1
Housing material
Aluminium
Ambient temperature
-40...85 °C
IP rating
IP67
Approval/Conformity
CE
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Heartbeat® power supplies with IO-Link interface

Single-Ended Cordsets

Power supplies for the control cabinet

ECLASS 10.1
27-27-11-01
ECLASS 11.0
27-27-11-01
ECLASS 4.1
27-27-07-00
ECLASS 5.1.3
27-27-07-90
ECLASS 5.1.4
27-27-90-90
ECLASS 6.2
27-27-90-90
ECLASS 8.1
27-27-90-90
ECLASS 9.0
27-27-11-90
ECLASS 9.1
27-27-11-01
ETIM 4.0
EC001852
ETIM 5.0
EC001852
ETIM 6.0
EC001852
ETIM 7.0
EC001852
UNSPSC 11
41111935
UNSPSC 7.0901
41111935

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff ApS

Niels Jernes Vej 10
9220 Aalborg Øst

Please contact us:
[email protected]

Telephone:
+45 7023 4929