Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BOS02FZ

Available

S-BOS 6K D

Typecode:

BOS 6K-NU-BF16-02

Loading...
Series
6K
Dimension
12 x 34 x 21.6 mm
Interface
NPN normally open/normally closed (NO/NC)
Input function
Light-on/dark-on
Principle of operation
Photoelectric sensor
Principle of optical operation
FixFokus
Special optical feature
Fixed focus
Background suppression starting at 100 mm
Beam characteristic
Focused
Light type
LED Blue light
Light spot size
2 x 2 mm at 60 mm
Range
0...80 mm
Connection
Cable, 2 m, PVC
Housing material
ABS
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mounting bracket for photoelectric sensors

Universal mounting system

Heartbeat® power supplies with IO-Link interface

Power supplies for the control cabinet

UNSPSC 11
39121528
UNSPSC 7.0901
39121528

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff ApS

Niels Jernes Vej 10
9220 Aalborg Øst

Please contact us:
[email protected]

Telephone:
+45 7023 4929