Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BOS02C1

Available

S-BOS R254 D

Typecode:

BOS R254K-UUI-LH12-S4

Loading...
Special characteristics
Washdown Plus
Washdown
Series
R254K
Dimension
20.4 x 62.7 x 49.5 mm
Interface
IO-Link 1.1
Pin 4: Push-pull NO/NC
Pin 2: PNP/NPN/push-pull NO/NC
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, Measurement of light transit time
Special optical feature
Background suppression
Beam characteristic
Collimated
Light type
Laser red light
Light spot size
2 x 2 mm at 1000 mm
Range
100...1000 mm
Connection
Connector, M12x1-Male, 4-pin
Housing material
PA 12
PA PACM 12
Material sensing surface
PA PACM 12
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
Ecolab
Secondary features
Operating Hours Counter
Device Discovery
Basic Statistics
Identification
Logic Blocks
Pin Assignment
Switching Profiles
Switching Counter
Sensor Operating Mode
Signal Speed Monitor
Signal Delay
Voltage and Current Monitoring
Storage Usage Monitoring
Boot Cycle Counter
Extreme Environment Status
Variant Configuration
Secondary features for condition monitoring
Internal humidity detection
Internal temperature monitoring
Inclination monitoring and installation aid
Transmitter Lifetime Info
Vibration monitoring
Scope of delivery
Mounting instruction
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Universal mounting system

Single-Ended Cordsets

Double-Ended Cordsets

ECLASS 10.1
27-27-09-04
ECLASS 11.0
27-27-09-04
ECLASS 5.1.4
27-27-09-04
ECLASS 6.2
27-27-09-04
ECLASS 8.1
27-27-09-04
ECLASS 9.0
27-27-09-04
ECLASS 9.1
27-27-09-04
ETIM 7.0
EC001822
UNSPSC 11
39121528
UNSPSC 7.0901
39121528

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff ApS

Niels Jernes Vej 10
9220 Aalborg Øst

Please contact us:
[email protected]

Telephone:
+45 7023 4929