Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BOS0286

Available

S-BOS R254 R

Typecode:

BOS R254K-UUI-PR10-S4

Loading...
Special characteristics
Washdown Plus
Washdown
Series
R254K
Dimension
20.4 x 60.3 x 49.5 mm
Interface
IO-Link 1.1
Analog, current 4…20 mA
Pin 4: Push-pull NO/NC
Pin 2: PNP/NPN/push-pull NO/NC
Principle of operation
Photoelectric sensor
Principle of optical operation
Retroreflective sensor
Beam characteristic
Divergent
Light type
LED, red light
Light spot size
200 x 200 mm at 8 m
Range
8 m
Connection
Connector, M12x1-Male, 4-pin
Housing material
PA 12
PA PACM 12
Material sensing surface
PA PACM 12
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
Ecolab
Secondary features
Identification
Device Discovery
Switching Profiles
Signal Quality Monitoring
External Signal Blanking
Signal Delay
Signal Speed Monitor
Switching Counter
Basic Statistics
Logic Blocks
Operating Hours Counter
Boot Cycle Counter
Voltage and Current Monitoring
Extreme Environment Status
Storage Usage Monitoring
Variant Configuration
Pin Assignment
Secondary features for condition monitoring
Vibration monitoring
Inclination monitoring and installation aid
Internal temperature monitoring
Internal humidity detection
Scope of delivery
Mounting instruction
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mandatory accessories

Universal mounting system

Reflectors

Single-Ended Cordsets

Double-Ended Cordsets

ECLASS 10.1
27-27-09-02
ECLASS 11.0
27-27-09-02
ECLASS 5.1.4
27-27-09-02
ECLASS 6.2
27-27-09-02
ECLASS 8.1
27-27-09-02
ECLASS 9.0
27-27-09-02
ECLASS 9.1
27-27-09-02
ETIM 7.0
EC002717
UNSPSC 11
39121528
UNSPSC 7.0901
39121528

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff ApS

Niels Jernes Vej 10
9220 Aalborg Øst

Please contact us:
[email protected]

Telephone:
+45 7023 4929