Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BIS0042

Available

HF data carriers (13.56 MHz)

Typecode:

BIS M-105-02/A

Loading...
Product group
HF (13.56 MHz)
Dimension
Ø 11.98 x 6 mm
Antenna type
round
UID serial number, read-only
8 Byte
Memory type
FRAM
Supported data carrier types
DIN ISO 15693
User data, read/write
2000 Byte
Storage temperature
-25...85 °C
Ambient temperature
-25...70 °C
Housing material
Epoxy-resin/fiberglass, GF
IP rating
IP67
Installation
metal-free (clear zone)
on metal
flush in metal
Approval/Conformity
CE
UKCA
WEEE
Technical documentation
  • Datasheet

  • Measurement data

  • Disposal

No recommended accessories available.
ECLASS 10.1
27-28-04-02
ECLASS 11.0
27-28-04-02
ECLASS 4.1
27-28-04-01
ECLASS 5.1.3
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-90
ECLASS 8.1
27-28-04-02
ECLASS 9.0
27-28-04-02
ECLASS 9.1
27-28-04-02
ETIM 6.0
EC002996
ETIM 7.0
EC002996
UNSPSC 11
43211710
UNSPSC 7.0901
43211710

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff ApS

Niels Jernes Vej 10
9220 Aalborg Øst

Please contact us:
[email protected]

Telephone:
+45 7023 4929