- Product group
- LF (125 kHz)
- Dimension
- Ø 3.15 x 13.3 mm
- Communication
- Read/Write
- UID serial number, read-only
- 4 Byte
- User data, read/write
- 192 Byte
- Memory type
- EEPROM
- Antenna type
- Rod
- Installation
-
metal-free (clear zone)
on metal
flush in metal - Storage temperature temporary
- -40...90 °C 1x1000 h
- Ambient temperature
- -40...85 °C
- Housing material
- Glass, Transparent
- IP rating
- IP68
- Approval/Conformity
-
CE
WEEE
-
Datasheet
-
Measurement data
-
Disposal
- ECLASS 10.1
- 27-28-04-02
- ECLASS 11.0
- 27-28-04-02
- ECLASS 4.1
- 27-28-04-01
- ECLASS 5.1.3
- 27-28-04-01
- ECLASS 5.1.4
- 27-28-04-01
- ECLASS 6.2
- 27-28-04-90
- ECLASS 8.1
- 27-28-04-02
- ECLASS 9.0
- 27-28-04-02
- ECLASS 9.1
- 27-28-04-02
- ETIM 6.0
- EC002996
- ETIM 7.0
- EC002996
- UNSPSC 11
- 43211710
- UNSPSC 7.0901
- 43211710