Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BFD0002

S-BFD

Typecode:

BFD 3SAP-19N000-U01-LA2-C30S04

Loading...
Application
Position monitoring in short stroke hydraulic cylinders
Measuring range
0...80 mm
Non-linearity max.
±250 µm
Repeat accuracy
± 50 µm
Pressure rating max.
350 bar
Interface
IO-Link 1.1
Analog, voltage/Analog, current selectable 4…20 mA/0…10 V
Pin 4: Push-pull NO/NC
Pin 2: PNP/NPN/push-pull NO/NC
Operating voltage Ub
10...30 VDC
Connection
Cable with connector, M12x1-Male, 4-pin, 0.3 m, TPU
Ambient temperature
0...85 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
cULus
WEEE
Secondary features for condition monitoring
Internal temperature monitoring
Secondary features
Identification
Device Discovery
Switching Profiles
Signal Quality Monitoring
Signal Delay
Switching Counter
Basic Statistics
Logic Blocks
Operating Hours Counter
Boot Cycle Counter
Voltage and Current Monitoring
Variant Configuration
Pin Assignment
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

No recommended accessories available.
ECLASS 10.1
27-27-08-04
ECLASS 11.0
27-27-08-04
ECLASS 4.1
27-27-08-04
ECLASS 5.1.3
27-27-08-04
ECLASS 5.1.4
27-27-08-04
ECLASS 6.2
27-27-08-04
ECLASS 8.1
27-27-08-04
ECLASS 9.0
27-27-08-04
ECLASS 9.1
27-27-08-04
ETIM 4.0
EC001846
ETIM 5.0
EC001846
ETIM 6.0
EC001846
ETIM 7.0
EC001846
UNSPSC 11
41111916
UNSPSC 7.0901
41111916

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff ApS

Niels Jernes Vej 10
9220 Aalborg Øst

Please contact us:
[email protected]

Telephone:
+45 7023 4929