Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BES05KT

S-BES M MF

Typecode:

BES M12MI-PSC40A-S04G-W08

Loading...
Dimension
Ø 12 x 65 mm
Style Housing
M12x1
Installation
for flush mounting
Range
4 mm
Switching output
PNP normally open (NO)
Switching frequency
2000 Hz
Housing material
Brass, PTFE coated
Material sensing surface
PBT
Connection
Connector, M12x1-Male, 3-pin
Operating voltage Ub
10...30 VDC
Ambient temperature
-40...85 °C
Magnetic field immune
magnetic field immune (AC/DC)
IP rating
IP68
Approval/Conformity
CE
UKCA
WEEE
Additional features
Factor 1
Extended temperature range
Housing resistant to weld spatter
weld-immune (magnetic field 100kA/m)
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Double-Ended Cordsets

Clamp bracket with fixed stop

Universal brackets

Universal mounting system

Heartbeat® power supplies with IO-Link interface

Single-Ended Cordsets

Power supplies for the control cabinet

ECLASS 10.1
27-27-01-01
ECLASS 11.0
27-27-01-01
ECLASS 4.1
27-27-01-01
ECLASS 5.1.3
27-27-01-01
ECLASS 5.1.4
27-27-01-01
ECLASS 6.2
27-27-01-01
ECLASS 8.1
27-27-01-01
ECLASS 9.0
27-27-01-01
ECLASS 9.1
27-27-01-01
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
UNSPSC 11
41111926
UNSPSC 7.0901
41111926

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff ApS

Niels Jernes Vej 10
9220 Aalborg Øst

Please contact us:
[email protected]

Telephone:
+45 7023 4929