Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BCS006Z

Available

S-BCS M12 L

Typecode:

BCS M12TTG1-PSM80G-ET02

Loading...
Dimension
Ø 12 x 53 mm
Series
M12
Installation
non-flush
Connection
Cable, 2.00 m, PTFE
Switching output
PNP normally open (NO)
Switching frequency
100 Hz
Sensitivity
Switching distance adjustable
Housing material
PTFE
Material sensing surface
PTFE
Ambient temperature
-30...70 °C
Operating voltage Ub
12...35 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
IP rating
IP65
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Cover caps

Universal brackets

Clamp bracket with fixed stop

ECLASS 10.1
27-27-01-02
ECLASS 11.0
27-27-01-02
ECLASS 4.1
27-27-08-05
ECLASS 5.1.3
27-27-08-05
ECLASS 5.1.4
27-27-01-02
ECLASS 6.2
27-27-01-02
ECLASS 8.1
27-27-01-02
ECLASS 9.0
27-27-01-02
ECLASS 9.1
27-27-01-02
ETIM 4.0
EC002715
ETIM 5.0
EC002715
ETIM 6.0
EC002715
ETIM 7.0
EC002715
UNSPSC 11
41111926
UNSPSC 7.0901
41111926

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff ApS

Niels Jernes Vej 10
9220 Aalborg Øst

Please contact us:
[email protected]

Telephone:
+45 7023 4929