Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BCC0AFZ

Available

Y-splitters

Typecode:

BCC M414-M313-M313-U2026-020

Loading...
Connection 1
M12x1-Male, straight, 4-pin, A-coded
Connection 2
M8x1-Female, straight, 3-pin, A-coded
Connection 3
M8x1-Female, straight, 3-pin, A-coded
Operating voltage Ub
60 VDC / 60 VAC
Cable
PUR black, 2 m, drag chain compatible
Rated current (40 °C)
4.0 A
Cable temperature, fixed routing
-50...90 °C
Cable temperature, flexible routing
-25...90 °C
IP rating
IP67, IP68, IP69K/IP67/IP67
Approval/Conformity
CE
WEEE
cULus
Technical documentation
  • Datasheet

  • Disposal

No recommended accessories available.
ECLASS 10.1
27-44-01-06
ECLASS 11.0
27-44-01-06
ECLASS 4.1
27-27-90-01
ECLASS 5.1.3
27-25-01-07
ECLASS 5.1.4
27-25-01-07
ECLASS 6.2
27-27-92-21
ECLASS 8.1
27-44-01-06
ECLASS 9.0
27-44-01-06
ECLASS 9.1
27-44-01-06
ETIM 4.0
EC001855
ETIM 5.0
EC001855
ETIM 6.0
EC001855
ETIM 7.0
EC001855
UNSPSC 11
26121604
UNSPSC 7.0901
26121604

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff ApS

Niels Jernes Vej 10
9220 Aalborg Øst

Please contact us:
[email protected]

Telephone:
+45 7023 4929