Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BCC0A7M

Available

Bulkheads

Typecode:

BCC A353-A353-30-RN036-000

Loading...
Connection 1
7/8"-Female, straight, 3-pin
Connection 2
7/8"-16 UN2A-Male, straight, 3-pin
Mounting part
7/8"-16UN2A
Operating voltage Ub
600 VDC / 600 VAC
Rated current (40 °C)
13.0 A
IP rating
IP67
Ambient temperature
-40...105 °C
Approval/Conformity
cULus
WEEE
Technical documentation
  • Datasheet

  • Disposal

No recommended accessories available.
ECLASS 10.1
27-44-03-12
ECLASS 11.0
27-44-03-12
ECLASS 4.1
27-14-08-16
ECLASS 5.1.3
27-26-07-08
ECLASS 5.1.4
27-26-07-08
ECLASS 6.2
27-26-07-08
ECLASS 8.1
27-44-03-12
ECLASS 9.0
27-44-03-12
ECLASS 9.1
27-44-03-12
ETIM 4.0
EC001121
ETIM 5.0
EC002641
ETIM 6.0
EC002641
ETIM 7.0
EC002641
UNSPSC 11
26121604
UNSPSC 7.0901
26121604

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff ApS

Niels Jernes Vej 10
9220 Aalborg Øst

Please contact us:
[email protected]

Telephone:
+45 7023 4929