Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BAM00RT

Available

Optics: Diaphragms, filters, lenses, deflectors

Typecode:

BOS 18-UK-2

Loading...
Principle of operation
Beam deflector BFO
Version
90° lens, 2 mirrors in housing
Use
for photoelectric sensors BOS 18M
Dimension
Ø 23.5 x 23.5 mm
Material
ABS
Material sensing surface
PMMA
Sensing surface
Front pane
Mounting part
Thread M18x1
Technical documentation
  • Datasheet

No recommended accessories available.
ECLASS 10.1
27-27-36-05
ECLASS 11.0
27-27-36-05
ECLASS 4.1
27-27-90-03
ECLASS 5.1.3
27-27-92-03
ECLASS 5.1.4
27-27-92-07
ECLASS 6.2
27-27-92-07
ECLASS 8.1
27-27-92-07
ECLASS 9.0
27-27-36-05
ECLASS 9.1
27-27-36-05
ETIM 4.0
EC002467
ETIM 5.0
EC002467
ETIM 6.0
EC002467
ETIM 7.0
EC002467
UNSPSC 11
23151700
UNSPSC 7.0901
23151700

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff ApS

Niels Jernes Vej 10
9220 Aalborg Øst

Please contact us:
[email protected]

Telephone:
+45 7023 4929