Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BAE0108

Available

Line lasers

Typecode:

BAE LX-XO-PL018-E-L8-S103

Loading...
Light type
Laser green light
Housing material
Stainless steel
Glass, Nickel-plated brass nuts
Dimension
Ø 20 x 116 mm
Operating voltage Ub
9...30 VDC
Ambient temperature
-10...50 °C
Approval/Conformity
CE
WEEE
IP rating
IP67
Technical documentation
  • Datasheet

  • Disposal

Universal brackets

Mounting bracket for photoelectric sensors

Universal mounting system

Power supplies for the control cabinet

Single-Ended Cordsets

ECLASS 10.1
27-31-02-04
ECLASS 11.0
27-31-02-04
ECLASS 4.1
27-11-03-11
ECLASS 5.1.3
27-11-06-35
ECLASS 5.1.4
27-31-02-04
ECLASS 6.2
27-31-02-04
ECLASS 8.1
27-31-02-04
ECLASS 9.0
27-31-02-04
ECLASS 9.1
27-31-02-04
ETIM 4.0
EC00996
ETIM 5.0
EC00996
ETIM 6.0
EC00996
ETIM 7.0
EC000996
UNSPSC 11
39110000
UNSPSC 7.0901
39110000

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff ApS

Niels Jernes Vej 10
9220 Aalborg Øst

Please contact us:
[email protected]

Telephone:
+45 7023 4929