Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

PCI Express cameras

Typecode:

BVS CA-BN - OCuLink

Previous Matrix Vision designation :

mvBlueNAOS

Similar Illustration

Contact request

Version
Industrial camera
Interface
PCIe
Digital inputs
2x PNP galvanically isolated
PNP
Digital outputs
2x PNP galvanically isolated
PNP
Lens mount
C-Mount, other types on request
Image formats
Mono8...Mono16;Bayer8...Bayer16 *
Housing material
Aluminium, Anodized
Dimension
32 x 40 x 40 mm
Operating voltage Ub
5...12 VDC
Ambient temperature
0...45 °C
Approval/Conformity
CE
WEEE
UKCA
IP rating
IP30
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

C-mount lenses

Double-Ended Cordsets

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff ApS

Niels Jernes Vej 10
9220 Aalborg Øst

Please contact us:
[email protected]

Telephone:
+45 7023 4929