Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

Magnetic field positioning systems

Typecode:

BMP 02 - Magnetic Field Positioning System

Similar Illustration

Contact request

Interface
IO-Link 1.1
a = A: 0...10 V
Resolution
≤ 1 µm (IO-Link), 12 Bit (analog)
Non-linearity typ.
±250 µm
Housing material
PPC 7650
PPC 7650
Ambient temperature
-25...85 °C
Approval/Conformity
CE
UKCA
WEEE
cULus
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Universal brackets

Profinet

Ethernet/ IP

CC-Link IE/ Field

Single-Ended Cordsets

Double-Ended Cordsets

Mechanical Accessories

Rangefinder / tool

Protective covers/ protective housing

Protective tubes for cables

Mounting brackets for magnetic field sensors

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff ApS

Niels Jernes Vej 10
9220 Aalborg Øst

Please contact us:
[email protected]

Telephone:
+45 7023 4929