UHF read/write heads and antennas (860...960 MHz)
UHF (860...960 MHz)
Available in:
15 versions
Our UHF read/write heads and antennas are scalable. This allows you to design and implement your own identification system, which may include conveyor lines or gates. Many different versions are available for different detection ranges and applications. The range depends on the combination of read/write head or antenna, the data carrier, and on the configuration of the processor unit.
Features
- Versions for frequency ranges EU (865- 868 MHz) and US (902- 928 MHz)
- Rugged housings up to IP67 ensure reliable use in harsh environments
- Status indicators directly on the read/write head for easy commissioning and minimal downtimes
- Auto-Set-Up function for commissioning and configuring the read/write head in seconds
- Connection via coaxial cable (up to 10 m) or M12 plug connector with cable length up to 50 m
- Circular polarization for large data carriers. Detection independent of position
- Read ranges up to 6 m and more possible
- Read/write head and antennas mountable directly on metal
- Up to four read/write heads can be connected to the BIS V processor units
- Up to four antennas can be connected to the BIS U-602x processor units
Availability
15 versions
Order code | Price | Radio license | Dimension | Housing material | Interface | Ambient temperature | Actions |
---|---|---|---|---|---|---|---|
BIS01AYBIS U-303-C1-TNCB |
770.85 CAD | 300 x 49 x 300 mm | Aluminum, Antenna hood: Polymer blend | -20...55 °C | |||
BIS015YBIS VU-320-C1-S4 |
1782.09 CAD | USA, Canada, Mexico | 130 x 50.5 x 130 mm |
PC, coated ABS, Zinc, Die casting, (Connector) |
RS485 | -20...55 °C | |
BIS015ZBIS VU-320-C0-S4 |
Europe | 130 x 50.5 x 130 mm |
PC, coated ABS, Zinc, Die casting, (Connector) |
RS485 | -20...55 °C | ||
BIS018ZBIS VU-320-C2-S4 |
1864.52 CAD | China | 130 x 50.5 x 130 mm |
PC, coated ABS, Zinc, Die casting, (Connector) |
RS485 | -20...55 °C | |
BIS0190BIS VU-320-C4-S4 |
South Korea | 130 x 50.5 x 130 mm |
PC, coated ABS, Die casting, Zinc, (Connector) |
RS485 | -20...55 °C | ||
BIS0191BIS VU-320-C5-S4 |
Japan | 130 x 50.5 x 130 mm |
PC, coated ABS, Zinc, Die casting, (Connector) |
RS485 | -20...55 °C | ||
BIS0192BIS VU-320-C7-S4 |
Australia | 130 x 50.5 x 130 mm |
PC, coated ABS, Zinc, Die casting, (Connector) |
RS485 | -20...55 °C | ||
BIS00P0BIS U-301-C0-TNCB |
133 x 18.4 x 133 mm | PC | -30...70 °C | ||||
BIS00TYBIS U-301-C1-TNCB |
679.35 CAD | 133 x 18.4 x 133 mm | PC | -30...70 °C | |||
BIS01AZBIS VU-320-C6-S4 |
Thailand | 130 x 50.5 x 130 mm |
PC, coated ABS, Zinc, Die casting, (Connector) |
RS485 | -20...55 °C |
Edit columns
Please select which columns should be displayed.