Reflectors and reflective foils
Reflectors, Fibers, Optics
Available in:
54 versions
Our reflectors are the right choice for any environment. Choose from round or square reflectors and reflective foils, which are heat- and chemical-resistant. They are suitable for red, white, or infrared light and laser applications.
Balluff reflectors and reflective foils realize their full functionality in conjunction with our optoelectronic sensors. For customized use in your application, choose between different sizes and mounting options.
Features
- Precise and robust
- Easy attachment using adhesives or screws
- Various designs
- High-quality materials
- Homogeneous optical properties
Availability
54 versions
Order code | Price | Principle of operation | Version | Dimension | Sensing surface | Actions |
---|---|---|---|---|---|---|
BAM00WLBOS R-9 |
12.89 CAD | Reflector BOS | Cube corner 4 mm | 51 x 61 x 8 mm | 22.6 cm² | |
BAM00UKBOS R-1 |
10.34 CAD | Reflector BOS | Cube corner 4 mm | Ø 84 x 7.3 mm | 50.9 cm² | |
BAM00UYBOS R-22 |
16.16 CAD | Reflector BOS | Cube corner 1.2 mm | 51 x 61 x 7.5 mm | 22.6 cm² | |
BAM019LBOS R-7-1 |
81.5 CAD | Reflector BOS | ||||
BAM00UPBOS R-14 |
31.95 CAD | Reflector BOS | Cube corner 4 mm | Ø 51 x 7.4 mm | 17.7 cm² | |
BAM0330BAM RF-XO-025-S023/40-PM-AS |
22.67 CAD | Reflector BOS | Cube corner 4 mm | 51 x 72 x 7.3 mm | 22.6 cm² | |
BAM00UMBOS R-12 |
14.32 CAD | Reflector BOS | Cube corner 0.9 mm | 14 x 23 x 4.9 mm | 1.7 cm² | |
BAM01NHBOS R-49 |
23.44 CAD | Reflector BOS | Cube corner 0.9 mm | 14 x 23 x 4.9 mm | 1.7 cm² | |
BAM00W7BOS R-33 |
19.47 CAD | Reflector BOS | Cube corner 4 mm | 19 x 60 x 6.1 mm | 4.9 cm² | |
BAM00UWBOS R-2 |
20.21 CAD | Reflector BOS | Cube corner 2.5 mm | Ø 46 x 6.5 mm | 11.6 cm² |
Edit columns
Please select which columns should be displayed.