Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support

Absolute rotary encoder

Magnetically coded sensors

Available in:

20 versions

Balluff's absolute rotary encoders deliver precise absolute position feedback in any position and are ready for immediate use without the need for a reference run. Their design ensures high precision, even for encoders with large diameters, while remaining extremely compact for easy integration into motors.

The special features of our magnetic absolute rotary encoders

  • Saves energy through high levels of precision and accuracy
  • Low total costs
  • High system availability thanks to durably stable magnetic tape with Permagnet® technology
  • Long service life thanks to its robust metal housing
  • Simple and quick installation using calibration software

20 versions

Order code Price Measuring range Interface Resolution Read distance
Actions

BML BM2 - Absolut

BML BM2 - Absolut

BML0391

BML-S1H1-S6QC-M3AA-D0-KA00,3-S284
1548.5 CAD 64 mm SSI
Analog Sin/Cos (1 Vpp ± 0,35 V)
0.9765625 µm 0.01...0.35 mm

BML0393

BML-S1H1-S6QC-M3CA-D0-KA00,3-S284
1548.5 CAD 256 mm SSI
Analog Sin/Cos (1 Vpp ± 0,35 V)
0.9765625 µm 0.01...0.35 mm

BML041H

BML-S1G0-S7ED-M5EA-D0-S284
1142.19 CAD 48 m SSI
Analog Sin/Cos (1 Vpp ± 0,35 V)
1 µm 0.01...0.8 mm

BML042T

BML-S1G0-B7ED-M5EZ-90-S284
1093.19 CAD 48 m BiSS-C 1 µm 0.01...0.8 mm

BML03HJ

BML-S1H1-B6QC-M3AA-D0-KA00,3-S284
1548.5 CAD 64 mm BiSS-C
Analog Sin/Cos (1 Vpp ± 0,35 V)
0.9765625 µm 0.01...0.35 mm

BML03Z7

BML-S1H1-S6RC-M3CA-D0-KA00,3-S284
1548.5 CAD 256 mm SSI
Analog Sin/Cos (1 Vpp ± 0,35 V)
0.9765625 µm 0.01...0.35 mm

BML04Y3

BML-S1H1-S6QC-M3FA-D0-KA00,3-S284
1548.5 CAD 997 mm SSI
Analog Sin/Cos (1 Vpp ± 0,35 V)
0.9765625 µm 0.01...0.35 mm

BML04Y5

BML-S1H1-B6QC-M3FA-D0-KA00,3-S284
1548.5 CAD 997 mm BiSS-C
Analog Sin/Cos (1 Vpp ± 0,35 V)
0.9765625 µm 0.01...0.35 mm

BML05MR

BML-S1H1-S6RC-M3AA-D0-KA00,3-S284
1548.5 CAD 64 mm SSI
Analog Sin/Cos (1 Vpp ± 0,35 V)
0.9765625 µm 0.01...0.35 mm