Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support

HF read/write heads and antennas (13.56 MHz)

HF (13.56 MHz)

Available in:

29 versions

Application-specific HF read/write heads and antennas from Balluff are simple to integrate into your system. They support the global standard ISO 15693 and in part ISO 14443A. Their industrial grade design and rugged housing with IP67 protection class make them suitable for use in harsh environments. Their range depends on the combination of read/write head and data carrier that is used.

HF read/write heads with IO-Link interface are now available. For applications where – with little data – production progress, batch number, or quality data must be economically logged.

Features

  • Status indicated directly on the read/write head: easy commissioning, minimum downtimes
  • Up to four read/write heads can be connected to the BIS V processor units
  • Connection via M12 plug connectors, cable length 50 m
  • Read/write heads for the flush installation in metal
  • M12 designs with integrated antenna
  • Special read/write heads available for situations such as transfer systems with simple installation, with no need for additional mounting brackets
  • HF loop antennas for long ranges up to 400 mm
  • Customized designs possible
  • Tool ID components available in the same design as the BIS C read/write heads

Availability

29 versions

Order code Price Dimension Housing material Ambient temperature
Actions

BIS012Z

BIS VM-351-401-S4
692.08 CAD 80 x 40 x 84.5 mm PBT 0...70 °C

BIS00T9

BIS VM-305-001-S4
692.08 CAD 25 x 10 x 50 mm ABS, GF16, Interface aluminum 0...70 °C

BIS0131

BIS VM-355-401-S4
720.84 CAD 40 x 15 x 105 mm Zinc, Die casting, nickel-plated 0...70 °C

BIS00RF

BIS VM-300-001-S4
609.38 CAD Ø 30 x 70.5 mm Brass, Brass nuts with white bronze, coated 0...70 °C

BIS00T0

BIS VM-301-001-S4
666.61 CAD 80 x 40 x 84.5 mm PBT 0...70 °C

BIS00T6

BIS VM-352-001-S4
692.08 CAD 25 x 10 x 50 mm ABS, GF16, Interface aluminum 0...70 °C

BIS00T7

BIS VM-306-001-S4
692.08 CAD Ø 12 x 37.3 mm Brass, Interface aluminum, nickel-plated 0...70 °C

BIS00T8

BIS VM-307-001-S4
692.08 CAD Ø 18 x 46.5 mm Brass, Interface aluminum, nickel-plated 0...70 °C

BIS0130

BIS VM-341-401-S4
666.61 CAD 80 x 40 x 84.5 mm PBT 0...70 °C

BIS0132

BIS VM-344-401-S4
609.38 CAD Ø 30 x 70.5 mm Brass, Nickel-plated brass nuts, Brass nuts with white bronze, coated 0...70 °C