LF read/write heads/antennas (70/455kHz)
LF (70/455 kHz)
Available in:
48 versions
Our application-specific LF read/write heads and antennas in industrial-grade design are easy to integrate into your system. Their robust housings in protection type IP67 ensure a reliable use even in harsh industrial environments.
Depending on the need, various versions with cable or plug connection are available. Up to four read/write heads can be connected to BIS V processor units. The read/write range depends on the combination of read/write head and data carrier, which is also affected by operating mode (static vs. dynamic), the mounting material and the clear zone from metal.
Features
- Special tool ID read/write heads in Ø 14.5 mm or M16 for flush installation in metal
- Cable available in 1 m, 5 m and 10 m
- To ensure functionality, cable cannot be trimmed
- BCC0FCK connection cable required for connection to the BIS V processor unit
- Individual customer designs possible
Availability
48 versions
Order code | Price | Dimension | Housing material | Ambient temperature | Actions |
---|---|---|---|---|---|
BIS006FBIS C-306-PU1-05 |
466.47 CAD | Ø 16 x 35 mm | Brass, nickel-plated | 0...70 °C | |
BIS007JBIS C-323/01-S4 |
475.85 CAD | Ø 30 x 70.5 mm | 1.4305 stainless steel, 1.4305 stainless steel | 0...70 °C | |
BIS00PLBIS C-315-PU1-05 |
674.66 CAD | 80 x 40 x 80 mm | Brass, nickel-plated | 0...70 °C | |
BIS0138BIS C-300-PU1-02 |
419.8 CAD | Ø 14.5 x 35 mm | Brass, nickel-plated | 0...70 °C | |
BIS005ZBIS C-300-PU1-05 |
419.8 CAD | Ø 14.5 x 35 mm | Brass, nickel-plated | 0...70 °C | |
BIS0067BIS C-305-PU1-05 |
625.06 CAD | 25 x 10 x 50 mm | ABS, GF16 | 0...70 °C | |
BIS007CBIS C-319/10-S4 |
656 CAD | Ø 18 x 86.5 mm | PBT, Blue, Nuts PA66 black | 0...70 °C | |
BIS005WBIS C-300-05 |
419.8 CAD | Ø 14.5 x 35 mm | Brass, nickel-plated | 0...70 °C | |
BIS0066BIS C-305-PU1-01 |
625.06 CAD | 25 x 10 x 50 mm | ABS, GF16 | 0...70 °C | |
BIS0068BIS C-305-PU1-10 |
693.32 CAD | 25 x 10 x 50 mm | ABS, GF16 | 0...70 °C |
Edit columns
Please select which columns should be displayed.