Universal IO-Link interfaces
I/O modules
Available in:
4 versions
Using our universal IO-Link interfaces, any device with up to 16 in/outputs is open to IO-Link. Use the IO-Link interface to connect pumps, signal lights, control panels, valve terminals, switching units, transfer units, etc. to the control level.
The module offers the fast IO-Link connection through the standard sensor cable and an open-ended cable. You can integrate up to 16 in/outputs into the controller environment.
Features
- Compact adapter housing for direct connection to different devices via IO-Link
- Universal, fieldbus-neutral
- Linking to the control level using standard sensor cable
- Variants available with 8 or 16 input/output signals
- No cumbersome multiple cabling
- Saves space, time and money through the lean cabling concept
Availability
4 versions
Order code | Price | Interface | Analog inputs | Output current max. | Outputs, number | Inputs, number | Housing material | Actions |
---|---|---|---|---|---|---|---|---|
BNI005MBNI IOL-771-000-K027 |
255.78 CAD | IO-Link 1.1 | 16 | 16 | PA | |||
BNI005NBNI IOL-772-000-K027 |
227.21 CAD | IO-Link 1.1 | 8 | 8 | PA | |||
BNI00CABNI IOL-771-002-K027-003 |
288.93 CAD | IO-Link 1.1 | 16 | 16 | PA | |||
BNI00CCBNI IOL-772-002-K027-003 |
264.72 CAD | IO-Link 1.1 | 8 | 8 | PA |
Edit columns
Please select which columns should be displayed.