Universal brackets
Fastening Technology
Available in:
122 versions
Our universal brackets can be combined with the BMS assembly system. We offer you the choice between cylindrical (M8 to M36) and cuboid designs. The universal brackets are available in many different sizes, configurations, and materials, such as stainless steel, galvanized steel, anodized aluminum or wear-resistant, oil-resistant plastic.
The high-quality universal brackets are designed and tested for Balluff. They are distinguished by precision and long service life.
Features
- Fast and easy to use
- Flexible and application-appropriate in use
- Optimal price/performance ratio
Availability
122 versions
Order code | Price | Version | Material | Use | Dimension | Additional features | Actions |
---|---|---|---|---|---|---|---|
BAM00F2BES 18,0-BS-1 |
21.17 CAD | Mounting cuff | PA 6 | for sensors Ø18 mm and M18, for read/write heads Ø18 mm | 36 x 12 x 26 mm | ||
BAM00C4BES 12,0-BS-1 |
18.05 CAD | Mounting cuff | PA 6 | for sensors Ø12 mm, for read/write heads Ø12 mm | 32 x 12 x 20 mm | ||
BAM0218BAM MC-XA-027-D12,0-1 |
31.02 CAD | Mounting cuff | Aluminum Anodized | for sensors Ø12 mm, For M12 sensors | 12 x 20 x 32 mm | ||
BAM00A2BES 08,0-BS-1 |
13.41 CAD | Mounting cuff | PA 6 | for sensors Ø8 mm | 27 x 12 x 16 mm | ||
BAM0219BAM MC-XA-027-D18,0-1 |
48.9 CAD | Mounting cuff | Aluminum Anodized | for sensors Ø18 mm, For M18 sensors | 12 x 26 x 36 mm | ||
BAM00HNBES 30,0-BS-1 |
24.03 CAD | Mounting cuff |
PA 6 GF |
for sensors Ø30 mm, For M30 sensors, for read/write heads Ø30 mm | 55 x 18 x 39 mm | ||
BAM00T3BOS 18,0-KB-1 |
41.3 CAD | Mounting clamp with ball joint |
PA GF |
For M18 sensors | 32.5 x 66 x 57.2 mm | ||
BAM0269BAM MC-XA-027-D08,0-1 |
42.46 CAD | Mounting cuff | Aluminum Anodized | for sensors Ø8 mm | 12 x 15 x 27 mm | ||
BAM00C6BES 12,0-KB-10/W |
91.11 CAD | Mounting clamp | Steel galvanized | for sensors Ø12 mm, For M12 sensors | 38.1 x 19 x 34.9 mm | Weld immune | |
BAM00N4SCHLAUCHSCHELLE BMF GR. 2 |
9.67 CAD | Ø 18-29 mm | Stainless steel (1.4301) | for magnetic sensors BMF |
Edit columns
Please select which columns should be displayed.